Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

J8         HDR1X4                1725mil       3925mil       1575mil       3925mil       1575mil       3925mil  T        360.00 DACs           
TP10       TP63                   100mil       3600mil        100mil       3600mil        100mil       3600mil  T          0.00 GND            
R58        1206R                 1405mil       3335mil       1345mil       3335mil       1345mil       3335mil  T        360.00 200K           
R57        1206R                 1405mil       3015mil       1345mil       3015mil       1345mil       3015mil  T        360.00 200K           
R56        1206R                 1405mil       2705mil       1345mil       2705mil       1345mil       2705mil  T        360.00 200K           
C34        EC_D30*LS10       4635.806mil    689.194mil   4635.806mil    689.194mil       4775mil        550mil  T        135.00 Cap Pol1       
R55        1206R                 1635mil       2465mil       1635mil       2405mil       1635mil       2405mil  T         90.00                
TP11       TP63                  2800mil       3230mil       2800mil       3230mil       2800mil       3230mil  T         90.00 GND            
TP8        TP63                  1950mil       1300mil       1950mil       1300mil       1950mil       1300mil  T          0.00 GND            
TP2        TP63                  1030mil       1475mil       1030mil       1475mil       1030mil       1475mil  T          0.00 DRM            
R22        0603-SMT              2955mil   3699.567mil       2955mil       3735mil       2955mil       3735mil  T        270.00 2K             
R21        0603-SMT          3635.433mil       3675mil   3670.866mil       3675mil   3670.866mil       3675mil  T        180.00 Res2           
R19        0603-SMT              3005mil   3699.567mil       3005mil   3664.134mil       3005mil   3664.134mil  T         90.00 10K            
J7         OST_2P_3.5MM      3656.102mil       3850mil       3725mil       3850mil       3725mil       3850mil  T        180.00 Header 2       
C46        0603-SMT           509.567mil       3325mil        545mil       3325mil        545mil       3325mil  T        180.00 1000 pf        
C45        0603-SMT              2905mil   3699.567mil       2905mil   3664.134mil       2905mil   3664.134mil  T         90.00 1000 pf        
C44        0603-SMT          3785.433mil       3675mil       3750mil       3675mil       3750mil       3675mil  T        360.00 1000 pf        
D4         DO41                  1475mil       1810mil       1475mil       1745mil       1475mil       1745mil  T        270.00 MUR160         
D1         DO15                646.85mil       1795mil     646.85mil       1975mil     646.85mil       1975mil  T         90.00 SB2H100        
R18        1206R                 1480mil       2040mil       1480mil       1980mil       1480mil       1980mil  T         90.00                
R17        0603-SMT           509.567mil       3390mil        545mil       3390mil        545mil       3390mil  T        180.00                
R16        0805                  1195mil       1495mil       1245mil       1495mil       1245mil       1495mil  T        180.00                
R13        1206R             2151.811mil       1895mil   2151.811mil       1835mil   2151.811mil       1835mil  T         90.00                
L3         ET24                1007.5mil      522.5mil        500mil        900mil        740mil        730mil  T        360.00 ET24           
L2         0510L                 2650mil       1475mil       2600mil       1325mil       2650mil       1375mil  T         90.00 Inductor       
J6         PWR_AC_3               175mil        650mil        175mil        850mil        175mil        850mil  T        270.00 Header 3       
C38        0805                   850mil       2665mil        850mil       2715mil        850mil       2715mil  T        270.00                
C36        0603-SMT          1209.567mil       2170mil   1174.134mil       2170mil   1174.134mil       2170mil  T        360.00                
C35        RB_5.0MM/10MM      958.425mil       2295mil    958.425mil       2295mil        860mil       2295mil  T        360.00 Cap Pol1       
C22        RB_2.0MM/5.0MM    2001.811mil    1915.63mil   2001.811mil       1955mil   2001.811mil       1955mil  T        270.00 Cap Pol1       
C21        CC_P6MM4          2075.984mil        700mil       1950mil        700mil       1950mil        700mil  T        360.00                
C20        0805                531.85mil       1900mil     531.85mil       1850mil     531.85mil       1850mil  T         90.00                
BR1        US4K                  2400mil        500mil       2400mil        200mil       2400mil        200mil  T        360.00 Bridge_Rect    
C14        2220C                 3875mil    689.567mil       3875mil        575mil       3875mil        575mil  T         90.00                
C13        0603-SMT          1380.433mil       3410mil   1415.866mil       3410mil   1415.866mil       3410mil  T        180.00 0.1 uF         
R4         1206R             2151.811mil       1705mil   2151.811mil       1645mil   2151.811mil       1645mil  T         90.00                
R8         1206R                 1685mil       1785mil       1685mil       1725mil       1685mil       1725mil  T         90.00                
J4         HDR1X4                 850mil       3725mil        700mil       3725mil        700mil       3725mil  T        360.00 UART           
R50        0603-SMT           614.567mil       2650mil        650mil       2650mil        650mil       2650mil  T        180.00 2.4K           
R49        0603-SMT           614.567mil       2760mil        650mil       2760mil        650mil       2760mil  T        180.00 2.4K           
R48        0603-SMT           614.567mil       2870mil        650mil       2870mil        650mil       2870mil  T        180.00 2.4K           
R47        1206R                 1650mil       3335mil       1590mil       3335mil       1590mil       3335mil  T        360.00 200K           
R46        1206R                 1650mil       3015mil       1590mil       3015mil       1590mil       3015mil  T        360.00 200K           
R45        1206R                 1645mil       2705mil       1585mil       2705mil       1585mil       2705mil  T        360.00 200K           
R44        0603-SMT          3005.433mil       3040mil       2970mil       3040mil       2970mil       3040mil  T        360.00 100            
R43        0603-SMT          3005.433mil       2285mil       2970mil       2285mil       2970mil       2285mil  T        360.00 100            
R42        0603-SMT          3005.433mil       1540mil       2970mil       1540mil       2970mil       1540mil  T        360.00 100            
R41        2512-CSS2H        3072.638mil       3150mil       3175mil       3150mil       3175mil       3150mil  T        180.00 .1 Ohm         
R40        2512-CSS2H        3072.638mil       2400mil       3175mil       2400mil       3175mil       2400mil  T        180.00 .1 Ohm         
R39        2512-CSS2H        3072.638mil       1650mil       3175mil       1650mil       3175mil       1650mil  T        180.00 .1 Ohm         
R38        0603-SMT          3139.567mil       3040mil       3175mil       3040mil       3175mil       3040mil  T        180.00 100            
R37        0603-SMT          3139.567mil       2285mil       3175mil       2285mil       3175mil       2285mil  T        180.00 100            
R35        0603-SMT          3184.567mil       3355mil       3220mil       3355mil       3220mil       3355mil  T        180.00                
R34        0603-SMT          3184.567mil       2600mil       3220mil       2600mil       3220mil       2600mil  T        180.00                
R33        0603-SMT          3184.567mil       1850mil       3220mil       1850mil       3220mil       1850mil  T        180.00                
R31        0603-SMT              3275mil   3314.567mil       3275mil       3350mil       3275mil       3350mil  T        270.00 10K            
R30        0603-SMT              3275mil   2564.567mil       3275mil       2600mil       3275mil       2600mil  T        270.00 10K            
R29        0603-SMT              4355mil   3450.433mil       4355mil       3415mil       4355mil       3415mil  T         90.00                
R28        0603-SMT              4355mil   2700.433mil       4355mil       2665mil       4355mil       2665mil  T         90.00                
R27        0603-SMT              4355mil   1950.433mil       4355mil       1915mil       4355mil       1915mil  T         90.00                
J12        SPADE_TAB             4175mil       3250mil       4175mil       3250mil       4175mil       3350mil  T        270.00 FASTON TAB     
J11        SPADE_TAB             4175mil       2500mil       4175mil       2500mil       4175mil       2400mil  T         90.00 FASTON TAB     
J10        SPADE_TAB             4175mil       1750mil       4175mil       1750mil       4175mil       1850mil  T        270.00 FASTON TAB     
D20        SOD-523               3255mil   3438.465mil       3255mil   3471.929mil       3255mil   3471.929mil  T        270.00 Diode          
D19        SOD-523               3250mil   2693.465mil       3250mil   2726.929mil       3250mil   2726.929mil  T        270.00 Diode          
D18        SOD-523               3250mil   1943.465mil       3250mil   1976.929mil       3250mil   1976.929mil  T        270.00 Diode          
D16        SMA-ES1D           1588.74mil       3440mil       1510mil       3440mil       1510mil       3440mil  T        360.00 Diode          
D14        SMA-ES1D           1583.74mil       3125mil       1505mil       3125mil       1505mil       3125mil  T        360.00 Diode          
D12        SMA-ES1D           1583.74mil       2815mil       1505mil       2815mil       1505mil       2815mil  T        360.00 Diode          
D11        SOD-523               4305mil   3448.465mil       4305mil   3481.929mil       4305mil   3481.929mil  T        270.00 Diode          
D10        SOD-523               4305mil   2698.465mil       4305mil   2731.929mil       4305mil   2731.929mil  T        270.00 Diode          
D9         SOD-523               4305mil   1948.465mil       4305mil   1981.929mil       4305mil   1981.929mil  T        270.00 Diode          
C31        0603-SMT           614.567mil       2810mil    579.134mil       2810mil    579.134mil       2810mil  T        360.00 1000 pf        
C30        0603-SMT           614.567mil       2700mil    579.134mil       2700mil    579.134mil       2700mil  T        360.00 1000 pf        
C29        0603-SMT           614.567mil       2920mil    579.134mil       2920mil    579.134mil       2920mil  T        360.00 1000 pf        
C28        0603-SMT           589.567mil       3035mil        625mil       3035mil        625mil       3035mil  T        180.00 3300 pF        
C27        0603-SMT           589.567mil       3100mil        625mil       3100mil        625mil       3100mil  T        180.00 3300 pF        
C26        0603-SMT           589.567mil       3165mil        625mil       3165mil        625mil       3165mil  T        180.00 3300 pF        
C25        0603-SMT          1380.433mil       3460mil   1415.866mil       3460mil   1415.866mil       3460mil  T        180.00                
C24        0603-SMT          1379.567mil       3155mil       1415mil       3155mil       1415mil       3155mil  T        180.00                
C23        0603-SMT          1380.433mil       2840mil   1415.866mil       2840mil   1415.866mil       2840mil  T        180.00                
R6         0805                531.85mil       1705mil     531.85mil       1655mil     531.85mil       1655mil  T         90.00                
R5         0603-SMT               350mil   1864.567mil        350mil       1900mil        350mil       1900mil  T        270.00 Res2           
D3         1206D                  920mil       2025mil        970mil       2025mil        975mil       2025mil  T        180.00 1N4148         
C3         0805                   795mil       3465mil        795mil       3515mil        795mil       3515mil  T        270.00                
C2         0603-SMT           589.567mil       3225mil        625mil       3225mil        625mil       3225mil  T        180.00                
C1         0603-SMT           669.567mil       3310mil    634.134mil       3310mil    634.134mil       3310mil  T        360.00                
R3         0603-SMT               280mil   1865.433mil        280mil   1900.866mil        280mil   1900.866mil  T        270.00                
J1         HDR1X4                1275mil       3725mil       1125mil       3725mil       1125mil       3725mil  T        360.00 JTAG           
R7         1206                   770mil     2817.5mil        770mil       2750mil        770mil       2750mil  T         90.00                
Q1         TO220HV             1292.5mil       1880mil       1245mil       1780mil       1245mil       1780mil  T         90.00 FQP2N60C       
L1         T/EE10_2            940.63mil       1765mil     939.37mil       1765mil    1096.85mil       1615mil  T        180.00 EE10           
D2         0603-LED               350mil   1733.504mil        350mil       1765mil        350mil       1765mil  T        270.00 VSYS           
C6         EC_D30*LS10           3150mil     703.15mil       3150mil     703.15mil       3150mil    506.299mil  T         90.00 Cap Pol1       
C4         0603-SMT               770mil   2634.567mil        770mil   2599.134mil        770mil   2599.134mil  T         90.00                
C10        CC_P6MM4          2074.016mil        300mil       2200mil        300mil       2200mil        300mil  T        180.00                
C8         CX_D8_L17             1725mil      522.5mil       1725mil        820mil       1725mil        820mil  T        270.00                
C7         RB_5.0MM/10MM         2395mil   1743.425mil       2395mil   1743.425mil       2395mil       1645mil  T         90.00 Cap Pol1       
R14        0805                  1590mil       1795mil       1590mil       1845mil       1590mil       1845mil  T        270.00                
R15        0603-SMT          1209.567mil       2120mil       1245mil       2120mil       1245mil       2120mil  T        180.00                
LG1        ACTIVESEMI_LOGO_SML      -1750mil       -600mil       2200mil       3100mil      -1750mil       -600mil  T          0.00 Logo           
R36        0603-SMT          3139.567mil       1540mil       3175mil       1540mil       3175mil       1540mil  T        180.00 100            
Q5         D2PAK_AO          3602.165mil       1750mil   3395.472mil       1850mil   3395.472mil       1850mil  T        270.00 IPB60R         
Q7         D2PAK_AO          3602.165mil       3250mil   3395.472mil       3350mil   3395.472mil       3350mil  T        270.00 IPB60R         
Q4         D2PAK_AO          4677.165mil       3250mil   4470.472mil       3350mil   4470.472mil       3350mil  T        270.00 IPB60R         
Q6         D2PAK_AO          3602.165mil       2500mil   3395.472mil       2600mil   3395.472mil       2600mil  T        270.00 IPB60R         
Q3         D2PAK_AO          4677.165mil       2500mil   4470.472mil       2600mil   4470.472mil       2600mil  T        270.00 IPB60R         
C37        0603-SMT          2309.567mil       3615mil       2345mil       3615mil       2345mil       3615mil  T        180.00 1000 pf        
C39        0603-SMT          2454.567mil       3515mil   2419.134mil       3515mil   2419.134mil       3515mil  T          0.00 1000 pf        
C40        0603-SMT          2594.567mil       3515mil       2630mil       3515mil       2630mil       3515mil  T        180.00 1000 pf        
C41        0603-SMT              2080mil   3814.567mil       2080mil       3850mil       2080mil       3850mil  T        270.00 0.1 uF         
C42        0603-SMT          2454.567mil       3615mil       2490mil       3615mil       2490mil       3615mil  T        180.00 1000 pf        
C43        0603-SMT          2594.567mil       3615mil       2630mil       3615mil       2630mil       3615mil  T        180.00 1000 pf        
C9         0603-SMT          2309.567mil       3515mil   2274.134mil       3515mil   2274.134mil       3515mil  T          0.00 1000 pf        
J15        OST_5P_3.5MM      2484.409mil       3850mil   2208.819mil       3850mil   2208.819mil       3850mil  T        360.00 Header 5       
J2         HDR1X10                950mil       3925mil        500mil       3925mil        500mil       3925mil  T        360.00 Header 10      
J3         HDR1X20                325mil       2975mil        325mil       3925mil        325mil       3925mil  T        270.00 Header 20      
R52        0603-SMT          2454.567mil       3565mil       2490mil       3565mil       2490mil       3565mil  T        180.00                
R54        0603-SMT          2594.567mil       3565mil       2630mil       3565mil       2630mil       3565mil  T        180.00                
R1         0603-SMT          2309.567mil       3565mil       2345mil       3565mil       2345mil       3565mil  T        180.00                
U1         TQFN1010-57        965.157mil       3150mil    768.307mil   3317.322mil    768.307mil   3317.322mil  T          0.00 PAC5255        
C5         CC_P5MM               1815mil       1745mil       1815mil       1645mil       1815mil       1645mil  T         90.00                
C11        0603-SMT          1380.433mil       2790mil   1415.866mil       2790mil   1415.866mil       2790mil  T        180.00 0.1 uF         
C12        0603-SMT          1379.567mil       3105mil       1415mil       3105mil       1415mil       3105mil  T        180.00 0.1 uF         
C17        0603-SMT              1820mil   3714.567mil       1820mil   3679.134mil       1820mil   3679.134mil  T         90.00 0.1 uF         
C18        0603-SMT              1705mil   3714.567mil       1705mil   3679.134mil       1705mil   3679.134mil  T         90.00 0.1 uF         
C19        0603-SMT              1590mil   3714.567mil       1590mil   3679.134mil       1590mil   3679.134mil  T         90.00 0.1 uF         
R10        0603-SMT              1870mil   3714.567mil       1870mil       3750mil       1870mil       3750mil  T        270.00 Res2           
R11        0603-SMT              1755mil   3714.567mil       1755mil       3750mil       1755mil       3750mil  T        270.00 Res2           
R12        0603-SMT              1640mil   3714.567mil       1640mil       3750mil       1640mil       3750mil  T        270.00 Res2           
Q2         D2PAK_AO          4677.165mil       1750mil   4470.472mil       1850mil   4470.472mil       1850mil  T        270.00 IPB60R         
R23        0603-SMT              4355mil   1814.567mil       4355mil       1850mil       4355mil       1850mil  T        270.00 10K            
R24        0603-SMT              4355mil   2564.567mil       4355mil       2600mil       4355mil       2600mil  T        270.00 10K            
R25        0603-SMT              4355mil   3314.567mil       4355mil       3350mil       4355mil       3350mil  T        270.00 10K            
R26        0603-SMT              3275mil   1814.567mil       3275mil       1850mil       3275mil       1850mil  T        270.00 10K            
U2         LTV817S           3232.835mil       3875mil       3410mil       3825mil       3410mil       3825mil  T        180.00 LTV817         
R32        0603-SMT              1975mil   2250.433mil       1975mil   2285.866mil       1975mil   2285.866mil  T        270.00 Res2           
R51        0603-SMT              2075mil   2250.433mil       2075mil   2285.866mil       2075mil   2285.866mil  T        270.00                
R53        0603-SMT              2175mil   2250.433mil       2175mil   2285.866mil       2175mil   2285.866mil  T        270.00 Res2           
TP1        TP63                   530mil       2060mil        530mil       2060mil        530mil       2060mil  T          0.00 VP             
TP3        TP63                   685mil       2315mil        685mil       2315mil        685mil       2315mil  T          0.00 CSM            
TP4        TP63                  1665mil       2020mil       1665mil       2020mil       1665mil       2020mil  T          0.00 VHM            
TP5        TP63                  3155mil       1975mil       3155mil       1975mil       3155mil       1975mil  T          0.00 DRL0           
TP6        TP63                  3145mil       2730mil       3145mil       2730mil       3145mil       2730mil  T          0.00 DRL1           
TP7        TP63                  3155mil       3485mil       3155mil       3485mil       3155mil       3485mil  T          0.00 DRL2           
TP9        TP63                  4225mil       2050mil       4225mil       2050mil       4225mil       2050mil  T          0.00 DRH3           
TP12       TP63                  4220mil       2800mil       4220mil       2800mil       4220mil       2800mil  T         90.00 DRH4           
TP15       TP63                  4225mil       3575mil       4225mil       3575mil       4225mil       3575mil  T         90.00 DRH5           
C15        2220C             4625.433mil       3795mil       4740mil       3795mil       4740mil       3795mil  T        180.00                
R2         1206R                 4160mil       3900mil       4220mil       3900mil       4220mil       3900mil  T        180.00                
R9         1206R                 3975mil       3900mil       4035mil       3900mil       4035mil       3900mil  T        180.00                
C16        1210HV                4630mil       1350mil       4700mil       1350mil       4700mil       1350mil  T        180.00                
C32        1210HV                4605mil       2100mil       4675mil       2100mil       4675mil       2100mil  T        180.00                
C33        1210HV                4605mil       2850mil       4675mil       2850mil       4675mil       2850mil  T        180.00                
J5         HDR1X4                2025mil       2120mil       2175mil       2120mil       2175mil       2120mil  T        180.00                
C51        0603-SMT              2125mil   2250.433mil       2125mil       2215mil       2125mil       2215mil  T         90.00                

